??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5013308 - Hinges 62 x 74 mm
Bill of material
50-1-3308
PREVIEW
REF
Reference
50-1-3308
MATERIAL
Material
steel
FINISH
Finish
raw
A
62 mm
B
74 mm
C
2 mm
D
4.9 mm
WEIGHT
weight
54 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25569-hinges-62-x-74-mm.html