??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
5013313 - Hinge 30 x 83 mm
Bill of material
50-1-3313
PREVIEW
REF
Reference
50-1-3313
MATERIAL
Material
steel
FINISH
Finish
nickel plated
A
30 mm
B
83 mm
C
1.5 mm
D
3.4 mm
WEIGHT
weight
30 g
S
5.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25568-hinge-30-x-83-mm.html