??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
501334
Bill of material
5013340000
PN
Part Number
5013340000
DESC
Description
1.00mm Pitch, Pico-Clasp Female Crimp Terminal, Tin Plating, 28-32 AWG, Reel
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
N/A µm
WS
Wire Size
28, 30, 32 AWG