??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5014061 - Heavy duty hinge - 66 x 215 mm
Bill of material
50-1-4061
PREVIEW
REF
Reference
50-1-4061
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
66 mm
B
215 mm
C
5 mm
D
10 mm
WEIGHT
weight
622 g
S
12 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25354-heavy-duty-hinge-66-x-215-mm.html