??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
502238
Bill of material
5022381517
PN
Part Number
5022381517
DESC
Description
Mini-B Receptacle, Right-Angle, Through Hole, 2.60mm Solder Tabs, without Convex, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole