??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
502344 - CONNECTOR MALE ORFS - MALE METRIC TAPER UNI 7707 PORTS
Bill of material
A502344-2022
CODE
Code
A502344-2022
A
43 mm
CH
Hexagonal key
32 mm
B
17 mm
F
Thread
1"3/16-12 UN-2A
D
13 mm
F1
Thread
M22x1,5 Con.