??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
5024 - Cav. wall, O-range ECON®, qudr.
Bill of material
5024
CNSORDERNO
Art. No.
5024
BZ
Type
Cav. wall, O-range ECON®, qudr., for conduits M16-M25, with bridge, with device screws, Ø 68/67 mm
LOD
Level of Details
FP
für Plattenstärke
7 - 40 mm
T
Depth
47 mm
AEBO
Anzahl Einbauöffnungen
4
M20
Rohreinführungen M20
8
M25
Rohreinführungen M25
2
XVB
XVB-F2 3 x 1.5 mm²
4
XVB2
XVB-F2 3 x 2.5 mm²
2
CNSMASSEXACT
Individual net weight
104.48 g
CNSVOLUMEEXACT
Single volume
1.285 l
CNSEAN
EAN-Code
5412222367444
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext