??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
5026 - Cavity wall, O-range ECON® Flex
Bill of material
5026
CNSORDERNO
Art. No.
5026
BZ
Type
Cavity wall, O-range ECON® Flex, Electronics box, Ø68mm, air-tight, with screws
LOD
Level of Details
FP
für Plattenstärke
7 - 30 mm
L
Length
122 mm
B
Width
73 mm
T
Depth
75 mm
FL
Fräsloch Ø
68 mm
GESCH
Geräteschrauben
2
M25
Rohreinführungen M25
2
LF
Leitungseinführungen 3 x 2.5 mm² bzw. 5 x 1.5 mm²
2
LF2
Leitungseinführungen 3 x 1.5 mm²
2
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.816 l
CNSEAN
EAN-Code
5415160007700
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext