??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
503077 - CONNECTOR BULKHEAD MALE ORFS - MALE METRIC WITH O.R. FOR ISO 6149 PORTS
Bill of material
A503077-1218
CODE
Code
A503077-1218
A
61,5 mm
CH
Hexagonal key
27 mm
B
36,5 mm
F
Thread
13/16-16 UN-2A
D
14 mm
CH1
Hexagonal key
30 mm
F1
Thread
M18x1,5-6g