??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5031388 - BMK 20X 8 YE
Bill of material
PHOENIX CONTACT 5031388
MANUID
Product number of the Manufacturer
5031388
DESCSHORT
Short Description
Fabric label sheet
DESCLONG
Long Description
Fabric label sheet, Sheet, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: adhesive, lettering field size: 20 mm x 8 mm, Number of individual labels: 270
MANUTYPEDESC
Manufacturer Type Description
BMK 20X 8 YE
PREVIEW
Preview
INTNO
International product number
4017918095413
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAC140
Combustibility class
V0
BAA018
length
8 mm
BAF016
width
20 mm
AAF040
net weight
0.011 kg
AAZ234
Marking process
Plotter
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
270
BAD656
Without halogens
No
BAB664
material
Polyester foil
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAO663
GTIN
4017918095413
AAW338
Manufacturer product designation
Fabric label sheet
AAU734
Manufacturer product description
Fabric label sheet, Sheet, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: adhesive, lettering field size: 20 mm x 8 mm, Number of individual labels: 270
AAO057
Product type
BMK 20X 8 YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink