??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5031650 - SS-ZB YE
Bill of material
PHOENIX CONTACT 5031650
MANUID
Product number of the Manufacturer
5031650
DESCSHORT
Short Description
Contactor marker - zack marker strip
DESCLONG
Long Description
Contactor marker - zack marker strip, Strip, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, lettering field size: 20 x 8 mm, Number of individual labels: 5
MANUTYPEDESC
Manufacturer Type Description
SS-ZB YE
PREVIEW
Preview
INTNO
International product number
4017918095499
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAC140
Combustibility class
V2
BAA018
length
19.400 mm
BAF016
width
3.2 mm
BAA020
height
19.4 mm
BAB577
depth
9 mm
AAF040
net weight
0.001 kg
AAZ231
Width label space
19.400 mm
AAZ232
Height label space
9 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
5
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAO663
GTIN
4017918095499
AAW338
Manufacturer product designation
Contactor marker - zack marker strip
AAU734
Manufacturer product description
Contactor marker - zack marker strip, Strip, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, lettering field size: 20 x 8 mm, Number of individual labels: 5
AAO057
Product type
SS-ZB YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink