??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5031676 - BMK 38X11 YE
Bill of material
PHOENIX CONTACT 5031676
MANUID
Product number of the Manufacturer
5031676
DESCSHORT
Short Description
Fabric label sheet
DESCLONG
Long Description
Fabric label sheet, Sheet, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: adhesive, lettering field size: 38 x 11 mm, Number of individual labels: 88
MANUTYPEDESC
Manufacturer Type Description
BMK 38X11 YE
PREVIEW
Preview
INTNO
International product number
4017918095505
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
BAC140
Combustibility class
V0
BAA018
length
11 mm
BAF016
width
38 mm
AAF040
net weight
0.010 kg
AAZ234
Marking process
Plotter
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
88
BAD656
Without halogens
No
BAB664
material
Polyester foil
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
Test passed
AAO663
GTIN
4017918095505
AAW338
Manufacturer product designation
Fabric label sheet
AAU734
Manufacturer product description
Fabric label sheet, Sheet, yellow, unlabeled, can be labeled with: CMS-P1-PLOTTER, PLOTMARK, mounting type: adhesive, lettering field size: 38 x 11 mm, Number of individual labels: 88
AAO057
Product type
BMK 38X11 YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
BE
DEEPLINK
Deeplink
Deeplink