??
Catalog navigation
Download modelli CAD
Nessun processo di generazione è associato a questa parte
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
5032170 - BMKL 18X 8 YE
Lista materiale
PHOENIX CONTACT 5032170
MANUID
Product number of the Manufacturer
5032170
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, Sheet, yellow, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 18 x 8 mm, Number of individual labels: 288
MANUTYPEDESC
Manufacturer Type Description
BMKL 18X 8 YE
PREVIEW
Preview
INTNO
International product number
4017918095710
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
8 mm
BAF016
width
18 mm
AAF040
net weight
0.015 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
288
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4017918095710
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, Sheet, yellow, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 18 x 8 mm, Number of individual labels: 288
AAO057
Product type
BMKL 18X 8 YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink