??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5032468 - ES-SSMK-GB 60X18
Bill of material
PHOENIX CONTACT 5032468
MANUID
Product number of the Manufacturer
5032468
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, Sheet, transparent/white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 56 x 14 mm, Number of individual labels: 75
MANUTYPEDESC
Manufacturer Type Description
ES-SSMK-GB 60X18
PREVIEW
Preview
INTNO
International product number
4017918095833
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAC140
Combustibility class
V2
BAA018
length
14 mm
BAF016
width
56 mm
BAA020
height
14 mm
BAB577
depth
0.150 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
56 mm
AAZ232
Height label space
14 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
75
AAZ229
Assembly type
insert
BAD656
Without halogens
Yes
AAO663
GTIN
4017918095833
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, Sheet, transparent/white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, mounting type: insert, lettering field size: 56 x 14 mm, Number of individual labels: 75
AAO057
Product type
ES-SSMK-GB 60X18
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
48025890
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink