??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Molex
Description
503304
Bill of material
5033043042
PN
Part Number
DESC
Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
0.3 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount