??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
80/20
Description
5035, 5036, 5036-Black, 5040, 5041, 5041-Black, 5045, 5046. 5046-Black - Aluminum Tube
Bill of material
5035-144
PN
Part No.
MAT
Material
6061-T6 Alloy
FIN
Finish
A
Inch
B
0.125 Inch
LS
Length Type Selection
L
Length (0.005 Inch Increment for Custom Length Type)
Inch
W
Weight Per Foot
lbs.
CTL
Cut to Length Part No.