您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
5039084120
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{molex/ffc_fpc_connectors/0_50mm/easy_on/503908.prj},{NB=5039084120},{SHA256=eXHKk9pDhOCeqKGIffCmN2xWvNr38FO8KEfvNAeDw30=},{INAME=00011__5039084120},{PN=5039084120},{DESC=0.50mm Pitch Easy-On One-Touch FFC/FPC Connector for LVDS, Non-ZIF, withSide Locks, Bottom Contact Style, 3.75mm Height, Right-Angle, Surface Mount, 41 Circuits},{AT=Non-ZIF},{CIRCUITS=41},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Gold}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Molex
Description
503908
Bill of material
5039084120
PN
Part Number
5039084120
5039084120
DESC
Description
0.50mm Pitch Easy-On One-Touch FFC/FPC Connector for LVDS, Non-ZIF, withSide Locks, Bottom Contact Style, 3.75mm Height, Right-Angle, Surface Mount, 41 Circuits
0.50mm Pitch Easy-On One-Touch FFC/FPC Connector for LVDS, Non-ZIF, withSide Locks, Bottom Contact Style, 3.75mm Height, Right-Angle, Surface Mount, 41 Circuits
AT
Actuator Type
Non-ZIF
CIRCUITS
Circuits
41
41
CP
Contact Position
Bottom
CURRENT
Maximum Current
0.5
A
ORIENTATION
Orientation
Right Angle
MATERIAL
Material - Plating Mating
Gold