??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FOR Fittings
Description
504034
Bill of material
A504034-1218
CODE
A504034-1218
CH
Hexagonal key
70 mm
B
44 mm
B1
24 mm
F
Thread
13/16-16 UN-2A
F1
Thread
M18x1,5-6g
C
14 mm
FILENAME
A504034-1218_01