??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505073
Bill of material
5050731100
PN
Part Number
5050731100
DESC
Description
TermiMate Crimp Terminal Receptacle, 1.20mm Mated Height
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.406 µm
WS
Wire Size
22, 24, 26 AWG