??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054203 - GLASS SHELF BIG
Bill of material
PHOENIX CONTACT 5054203
MANUID
Product number of the Manufacturer
5054203
DESCSHORT
Short Description
Accessories for tools
DESCLONG
Long Description
Accessories for tools
MANUTYPEDESC
Manufacturer Type Description
GLASS SHELF BIG
INTNO
International product number
4055626041179
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
255 mm
BAA020
height
90 mm
BAA018
length
570 mm
BAB664
material
glass
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
3.250 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
BAB101
Surface protection
lacquered
BAA102
Load-bearing capacity
7.500 kg
AAO663
GTIN
4055626041179
AAW338
Manufacturer product designation
Accessories for tools
AAU734
Manufacturer product description
Large glass floor
AAO057
Product type
GLASS SHELF BIG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94039990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink