??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5054211 - ACCES.TOOL SET C DISPLAY BIG
Bill of material
PHOENIX CONTACT 5054211
MANUID
Product number of the Manufacturer
5054211
DESCSHORT
Short Description
Display
DESCLONG
Long Description
Display
MANUTYPEDESC
Manufacturer Type Description
ACCES.TOOL SET C DISPLAY BIG
INTNO
International product number
4055626041452
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAF016
width
28 mm
BAA020
height
90 mm
BAA018
length
300 mm
BAB664
material
Metal film
BAE401
Delivery conditions
BAB521
Designation
without requirement
BAB576
weight of item
13.552 kg
BAA558
quality characteristic record of ingoing material
No explosion protection
BAB101
Surface protection
lacquered
BAA102
Load-bearing capacity
58.200 kg
AAO663
GTIN
4055626041452
AAW338
Manufacturer product designation
Display
AAU734
Manufacturer product description
Accessories for the large Set C tool merchandising units
AAO057
Product type
ACCES.TOOL SET C DISPLAY BIG
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
94039990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink