??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
505608
Bill of material
5056080000
PN
Part Number
DESC
Description
CURRENT
Maximum Current
6.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.914 µm
WS
Wire Size
18, 20, 22 AWG