??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5066612 - CMS-VAC-W5
Bill of material
PHOENIX CONTACT 5066612
MANUID
Product number of the Manufacturer
5066612
DESCSHORT
Short Description
Vacuum unit
DESCLONG
Long Description
Vacuum unit, color: silver
MANUTYPEDESC
Manufacturer Type Description
CMS-VAC-W5
PREVIEW
Preview
INTNO
International product number
4017918097493
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
AAS627
Weight of the individual packaging
2100 g
AAS629
Foil weight portion of the individual packaging
100 g
AAS628
Cardboard weight portion of the individual packaging
1900 g
AAS630
Polystyrene weight portion of the individual packaging
100 g
AAO663
GTIN
4017918097493
AAW338
Manufacturer product designation
Vacuum unit
AAU734
Manufacturer product description
Vacuum unit, suction capacity: 7.4 m³/h, motor capacity: 0.37 kW, operating voltage: 230 V AC, 50 Hz
AAO057
Product type
CMS-VAC-W5
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84662098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink