??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
5073339 - Hinges 30 x 140 mm
Bill of material
50-7-3339
PREVIEW
REF
Reference
50-7-3339
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
30 mm
B
140 mm
C
2.5 mm
D
6 mm
E
12.5 mm
F
35 mm
NOTE
Note
drilled
WEIGHT
weight
95 g
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25560-hinges-30-x-140-mm.html