??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
5073343 - Hinges 30 x 140 mm
Bill of material
50-7-3343
PREVIEW
REF
Reference
50-7-3343
MATERIAL
Material
steel
FINISH
Finish
raw
A
30 mm
B
140 mm
C
2.5 mm
D
6 mm
NOTE
Note
undrilled
WEIGHT
weight
95 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25557-hinges-30-x-140-mm.html