??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
5073736 - Hinges 20 x 77mm and 22 x 120 mm
Bill of material
50-7-3736
PREVIEW
REF
Reference
50-7-3736
MATERIAL
Material
steel
FINISH
Finish
raw
A
20 mm
B
77 mm
C
1.2 mm
D
3 mm
E
10 mm
F
16 mm
WEIGHT
weight
22 g
S
3.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25555-hinges-20-x-77mm-and-22-x-120-mm.html