??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
5073737 - Hinges 20 x 77mm and 22 x 120 mm
Bill of material
50-7-3737
PREVIEW
REF
Reference
50-7-3737
MATERIAL
Material
steel
FINISH
Finish
raw
A
22 mm
B
120 mm
C
1.5 mm
D
5 mm
E
13.5 mm
F
30 mm
WEIGHT
weight
36 g
S
4.6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25556-hinges-20-x-77mm-and-22-x-120-mm.html