??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5073880 - Hinge 25 x 140 mm
Bill of material
50-7-3880
PREVIEW
REF
Reference
50-7-3880
MATERIAL
Material
steel
FINISH
Finish
raw
A
25 mm
B
140 mm
C
1.5 mm
D
3.5 mm
E
11 mm
F
46 mm
NOTE
Note
riveted pin
WEIGHT
weight
45 g
S
3.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25562-hinge-25-x-140-mm.html