??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
5074129 - Polymer bushing and stainless steel washer hinge 101.6 x 76.2 mm
Bill of material
50-7-4129
PREVIEW
REF
Reference
50-7-4129
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin polished
A
101.6 mm
B
76.2 mm
C
2.5 mm
D
7 mm
S
7.4 mm