??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5074273 - mini brass-plated steel hinges 15x9
Bill of material
50-7-4273
PREVIEW
REF
Reference
50-7-4273
MATERIAL
Material
Steel
FINISH
Finish
brass-plated
A
15 mm
B
9 mm
C
0.4 mm
D
1.15 mm
S
1 mm