??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
5074277 - mini brass-plated steel hinges 25x16
Bill of material
50-7-4277
PREVIEW
REF
Reference
50-7-4277
MATERIAL
Material
Steel
FINISH
Finish
brass-plated
A
25 mm
B
16 mm
C
0.5 mm
D
1.15 mm
S
1.75 mm