??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Molex
Description
50802
Bill of material
508028100
PN
Part Number
DESC
Description
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.889 µm
WS
Wire Size
22, 24, 26, 28 AWG