??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
5103
Bill of material
8700056
PN
Part Number
8700056
DESC
Description
SPOX Crimp Terminal 5103, 22-28 AWG, Reel, Brass (CuZn), Chain Type
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.889 µm
WS
Wire Size
22, 24, 26, 28 AWG