??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5120670-1
Bill of material
5120670-1
PN
Part Number
5120670-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5120670-1
TEINTERNALDESCRIPTION
TE Internal Description
Z-PACK HS3 HDR ASY 10R 50P
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
CONNECTORSTYLE
Connector Style
Plug
SHROUDSTYLE
Shroud Style
Partially Shrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEMODULETYPE
Backplane Module Type
Right
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
50
NUMBEROFROWS
Number of Rows
10
NUMBEROFCOLUMNS
Number of Columns
5
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
5
GUIDEPINSTYLE
Guide Pin Style
Universal Power Module
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.5 um [ 19.68 uin ]
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.15 A
CONTACTMATINGAREALENGTH
Contact Mating Area Length
6.8 mm [ .268 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
3.7 mm [ .146 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2 mm [ .079 in ] Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
2
PCBHOLEDIAMETER
PCB Hole Diameter
.05 mm [ .001 in ]
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
1.4 mm
CONNECTORWIDTHMM
Connector Width
24 mm
CONNECTORHEIGHT
Connector Height
11.95 mm [ .47 in ]
ROWTOROWSPACING
Row-to-Row Spacing
3.5 mm [ .138 in ]
CONNECTORLENGTHMM
Connector Length
22.29 mm
CONNECTORLENGTHIN
Connector Length
.896, .945 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tube