您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
5120793-1
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
High Speed Backplane Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/high_speed_connectors/5120793_1.prj},{NB=5120793-1},{PN=5120793-1},{NUMBEROFSIGNALPOSITIONS=50},{NUMBEROFPOSITIONS=50},{NUMBEROFROWS=10},{NUMBEROFCOLUMNS=5},{OPERATINGVOLTAGEVAC=250},{NUMBEROFDIFFERENTIALPAIRSPERCOLUMN=5},{NUMBEROFSHROUDEDSIDES=0},{SHA256=D0hpqh2kMY0JvXgRWsH5pQhg2VW2amXvywzoRDDemUQ=},{INAME=51207932d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5120793-1
Bill of material
5120793-1
PN
Part Number
5120793-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5120793-1
TEINTERNALDESCRIPTION
TE Internal Description
ZP HS3 DB 10R REC 050P LT PD E
CONNECTORSYSTEM
Connector System
Board-to-Board
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Receptacle
SHROUDSTYLE
Shroud Style
Unshrouded
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEMODULETYPE
Backplane Module Type
Left
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
50
STACKABLE
Stackable
No
NUMBEROFPOSITIONS
Number of Positions
50
NUMBEROFROWS
Number of Rows
10
NUMBEROFCOLUMNS
Number of Columns
5
BACKPLANEARCHITECTURE
Backplane Architecture
Traditional Backplane
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
OPERATINGVOLTAGEVAC
Operating Voltage
250
VAC
NUMBEROFDIFFERENTIALPAIRSPERCOLUMN
Number of Differential Pairs per Column
5
SHIELDMATERIAL
Shield Material
Phosphor Bronze
GUIDEPINSTYLE
Guide Pin Style
ESDHDI
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTSHAPEFORM
Contact Shape & Form
Dual Beam
PCBCONTACTTERMINATIONAREAPLATINGMATERIALFINISH
PCB Contact Termination Area Plating Material Finish
Matte
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.5 um [ 19.68 uin ]
CONTACTTYPE
Contact Type
Receptacle
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.15
A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.1 mm [ .083 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
GUIDEHARDWARE
Guide Hardware
Without
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2 mm [ .079 in ]
Pitch
NUMBEROFSHROUDEDSIDES
Number of Shrouded Sides
0
PCBHOLEDIAMETERMM
PCB Hole Diameter
.05
mm
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.4 mm [ .055 in ]
Recommended
CONNECTORWIDTH
Connector Width
28.67 mm [ .831 in ]
CONNECTORHEIGHT
Connector Height
11.95 mm [ .47 in ]
ROWTOROWSPACING
Row-to-Row Spacing
2 mm [ .078 in ]
CONNECTORLENGTH
Connector Length
21.62 mm [ .851 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tube