目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
HALLITE 8861210
Hallite
Single Acting Piston Seals
513
Inch
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hallite/single_act_piston_seals/513/in/513i.prj},{NB=HALLITE 8861210},{CNSORDERNO=8861210},{DD1=3.000},{D1=3.375},{SL=0.313},{L1=0.344},{CNSMAT=Polyurethane (Black) - NBR},{INFO=Web info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 789
HELP_VARIABLE
Company
Hallite
Description
513
Bill of material
HALLITE 8861210
CNSORDERNO
Order number
8861210
8861210
DD1
Rod Diameter Ød1
3.000
3.000
Inch
TOL1P
Piston Spigot Tolerance
+0.000 / -0.004
+0.000 / -0.004
Inch
TOL1R
Gland Bore Tolerance
+0.004 / -0.000
+0.004 / -0.000
Inch
D1
Bore Diameter ØD1
3.375
3.375
Inch
TOL2P
Bore Tolerance
+0.003 / -0.000
+0.003 / -0.000
Inch
TOL2R
Rod Tolerance
+0.000 / -0.002
+0.000 / -0.002
Inch
SL
Groove Section SL
0.313
0.313
Inch
L1
Length L1
0.344
0.344
Inch
TOL3P
Groove Width Tolerance
+0.015 / -0.000
Inch
TOL3R
Groove Width Tolerance
+0.015 / -0.000
Inch
CNSMAT
Material
Polyurethane (Black) - NBR
Polyurethane (Black) - NBR
INFO
Web info
Web info