??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5144835 - CMS-P1-PENDEPOT
Bill of material
PHOENIX CONTACT 5144835
MANUID
Product number of the Manufacturer
5144835
DESCSHORT
Short Description
Plotter accessories
DESCLONG
Long Description
4 replacement seals for the pen station of the P1 plotter and 10 prepare pen plates
MANUTYPEDESC
Manufacturer Type Description
CMS-P1-PENDEPOT
PREVIEW
Preview
INTNO
International product number
4017918947064
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAS627
Weight of the individual packaging
19.500 g
AAS629
Foil weight portion of the individual packaging
3.500 g
AAS628
Cardboard weight portion of the individual packaging
16 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4017918947064
AAW338
Manufacturer product designation
Plotter accessories
AAU734
Manufacturer product description
4 replacement seals for the pen station of the P1 plotter and 10 prepare pen plates
AAO057
Product type
CMS-P1-PENDEPOT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
90179000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink