??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5144974 - CMS-GRAV 32-PAD 305X400X3
Bill of material
PHOENIX CONTACT 5144974
MANUID
Product number of the Manufacturer
5144974
DESCSHORT
Short Description
Accessories
DESCLONG
Long Description
Accessories
MANUTYPEDESC
Manufacturer Type Description
CMS-GRAV 32-PAD 305X400X3
PREVIEW
Preview
INTNO
International product number
4017918959067
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
AAS627
Weight of the individual packaging
160 g
AAS629
Foil weight portion of the individual packaging
0 g
AAS628
Cardboard weight portion of the individual packaging
160 g
AAS630
Polystyrene weight portion of the individual packaging
0 g
AAO663
GTIN
4017918959067
AAW338
Manufacturer product designation
Accessories
AAU734
Manufacturer product description
Non-slip pads for fixing engraving plates on the engraving machine CMS GRAV 32, dimensions: 305 x 400 x 3 mm
AAO057
Product type
CMS-GRAV 32-PAD 305X400X3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39203000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink