??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5145698 - P1 ENGRAVING CONTROLLER
Bill of material
PHOENIX CONTACT 5145698
MANUID
Product number of the Manufacturer
5145698
DESCSHORT
Short Description
Accessories
DESCLONG
Long Description
Accessories
MANUTYPEDESC
Manufacturer Type Description
P1 ENGRAVING CONTROLLER
PREVIEW
Preview
INTNO
International product number
4046356154710
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
AAS627
Weight of the individual packaging
1500 g
AAS629
Foil weight portion of the individual packaging
100 g
AAS628
Cardboard weight portion of the individual packaging
1200 g
AAS630
Polystyrene weight portion of the individual packaging
200 g
AAO663
GTIN
4046356154710
AAW338
Manufacturer product designation
Accessories
AAU734
Manufacturer product description
Accessories for plotters with engraving unit
AAO057
Product type
P1 ENGRAVING CONTROLLER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink