??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5146147 - THERMOMARK W2
Bill of material
PHOENIX CONTACT 5146147
MANUID
Product number of the Manufacturer
5146147
DESCSHORT
Short Description
Thermal transfer printer
DESCLONG
Long Description
Thermal transfer printer for material off the roll, incl. Euro/US power cable, USB cable, and perforation knife. Support CD includes user manuals in several languages, links to firmware, drivers, and planning and marking software. Operating instructions printed in German and English.
MANUTYPEDESC
Manufacturer Type Description
THERMOMARK W2
PREVIEW
Preview
INTNO
International product number
4046356327329
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
PRODSTAT
Product status
abgekündigt
BAF016
width
780 mm
BAA020
height
405 mm
BAB392
certificate/approval
CE
BAB577
depth
554 mm
AAS627
Weight of the individual packaging
2000 g
AAS629
Foil weight portion of the individual packaging
100 g
AAS628
Cardboard weight portion of the individual packaging
1500 g
AAS630
Polystyrene weight portion of the individual packaging
400 g
AAM472
suitable for operation system
MS Windows Vista, MS Windows 7 (32/64-bit), MS Windows 8 (32/64-bit), MS Windows 8.1 (32/64-bit), MS Windows 10 (32/64-bit), Server 2008, Server 2008 R2, Server 2012, Server 2012 R2
BAE877
Resolution of the printed image
300 0173-1#05-AAA524#003
AAZ218
Printing process
Thermal transfer for rolls
BAF107
max. permissible printing speed
0.450 mm/s
AAF528
interface
Serial (RS-232)
BAG017
Service
Yes
AAR422
direct printing via memory card possible
Yes
AAO663
GTIN
4046356327329
AAW338
Manufacturer product designation
Thermal transfer printer
AAU734
Manufacturer product description
Thermal transfer printer for material off the roll, incl. Euro/US power cable, USB cable, and perforation knife. Support CD includes user manuals in several languages, links to firmware, drivers, and planning and marking software. Operating instructions printed in German and English.
AAO057
Product type
THERMOMARK W2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84433210
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink