??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5148083-1
Bill of material
5148083-1
PN
Part Number
5148083-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5148083-1
TEINTERNALDESCRIPTION
TE Internal Description
048 EURO TYPE C PIN MFBL ASSY
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Half
DINLEVEL
DIN Level
II
MAKEFIRSTBREAKLASTCONTACTSLOADED
Make First Break Last Contacts Loaded
Rows A, B, C - 1-16
MATINGUNMATINGCONFIGURATION
Mating & Unmating Configuration
Make First Break Last
NUMBEROFPOSITIONS
Number of Positions
48
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFCOLUMNS
Number of Columns
16
ROWSLOADED
Rows Loaded
A, B, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
48
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTCROSSSECTION
Contact Cross Section
.25 mm [ .01 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
2.64 mm [ .104 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PCBMOUNTRETENTION
PCB Mount Retention
With
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
Without
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Polymer - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.57 mm [ .062 in ] Recommended
CONNECTORHEIGHTMM
Connector Height
12.62 mm
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Box