??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213553 - Heavy duty hinges - 65 x 230 mm
Bill of material
52-1-3553
PREVIEW
REF
Reference
52-1-3553
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
65 mm
B
230 mm
C
4 mm
D
10 mm
E
39 mm
NOTE
Note
drilled
WEIGHT
weight
430 g
S
6.5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25351-heavy-duty-hinges-65-x-230-mm.html