??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213605 - Removable pin hinges with nylon washers
Bill of material
52-1-3605
PREVIEW
REF
Reference
52-1-3605
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
112 mm
B
136.5 mm
C
2.5 mm
D
5 mm
E
63.5 mm
NOTE
Note
undrilled
WEIGHT
weight
248 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25348-removable-pin-hinges-with-nylon-washers.html