??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213877 - Stainless steel hinge with removable pin
Bill of material
52-1-3877
PREVIEW
REF
Reference
52-1-3877
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
60 mm
B
94.5 mm
C
1.5 mm
D
4 mm
WEIGHT
weight
50 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25567-stainless-steel-hinge-with-removable-pin.html