??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213945 - Hinge for marine applications - 36.5 x 38 mm
Bill of material
52-1-3945
PREVIEW
REF
Reference
52-1-3945
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
36.5 mm
B
38 mm
C
2 mm
D
5 mm
WEIGHT
weight
32 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25367-hinge-for-marine-applications-36-5-x-38-mm.html