??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5213953 - Hinge for marine applications - 40.1 x 137.3 mm
Bill of material
52-1-3953
PREVIEW
REF
Reference
52-1-3953
MATERIAL
Material
316 stainless steel
FINISH
Finish
polished
A
40.1 mm
B
137.3 mm
C
2 mm
D
5 mm
WEIGHT
weight
80 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25374-hinge-for-marine-applications-40-1-x-137-3-mm.html