??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
5213964 - Hinge for marine applications - 52 x 70 mm
Bill of material
52-1-3964
PREVIEW
REF
Reference
52-1-3964
MATERIAL
Material
316 stainless steel
FINISH
Finish
brushed
A
52 mm
B
70 mm
C
1.2 mm
D
4 mm
WEIGHT
weight
44 g
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25365-hinge-for-marine-applications-52-x-70-mm.html