??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5214040 - Glass door hinge in brushed stainless steel
Bill of material
52-1-4040
PREVIEW
REF
Reference
52-1-4040
MATERIAL
Material
304 stainless steel
FINISH
Finish
brushed
A
40 mm
B
35 mm
C
2 mm
D
4 mm
WEIGHT
weight
80 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30370-glass-door-hinge-in-brushed-stainless-steel.html