??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
5214139 - Heavy duty hinge 115 x 125 mm - 5 knuckles
Bill of material
52-1-4139
PREVIEW
REF
Reference
52-1-4139
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
115 mm
B
125 mm
C
4 mm
D
10 mm