??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5214141 - Heavy duty hinge 115 x 70 mm - 5 knuckles
Bill of material
52-1-4141
PREVIEW
REF
Reference
52-1-4141
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
115 mm
B
70 mm
C
4 mm
D
10 mm